??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-DGF10 - Ratio aluminum
Bill of material
WX-BS30-38-DGF10-100
model
WX-BS30-38-DGF10
Wall thickness
3.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
95x117
WEIGHT
6.680 kg/m
Cross-sectional area
2465.540 mm^2
Cross section of inertia
91.020 10^4
Cross section of inertia
261.390 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models