??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-DG4 - Ratio aluminum
Bill of material
WX-BS30-38-DG4-100
model
WX-BS30-38-DG4
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
100x127
WEIGHT
6.037 kg/m
Cross-sectional area
2219.720 mm^2
Cross section of inertia
279.460 10^4
Cross section of inertia
274.899 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models