??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-DG3 - Ratio aluminum
Bill of material
WX-BS30-38-DG3-100
model
WX-BS30-38-DG3
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
104x109
WEIGHT
5.858 kg/m
Cross-sectional area
2139.760 mm^2
Cross section of inertia
202.310 10^4
Cross section of inertia
278.050 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models