??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-DG1 - Ratio aluminum
Bill of material
WX-BS30-38-DG1-100
model
WX-BS30-38-DG1
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
100X118
WEIGHT
4.995 kg/m
Cross-sectional area
1836.540 mm^2
Cross section of inertia
208.840 10^4
Cross section of inertia
238.950 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models