??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-AGF3 - BS
Bill of material
WX-BS30-38-AGF3-100
model
WX-BS30-38-AGF3
Wall thickness
2.000
L
mm
Inserisci valore per L
mm
cm
inch
ft
material
T5-6063
Section size
100x118
WEIGHT
3.955 kg/m
Cross-sectional area
1422.100 mm^2
Cross section of inertia
158.700 10^4
Cross section of inertia
176.940 10^4
zjg1
Surface
PDF File
PDF
Anteprime
3D
Dimensione
2D
Download modelli CAD