??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-AGF2 - Ratio aluminum
Bill of material
WX-BS30-38-AGF2-100
model
WX-BS30-38-AGF2
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
100x118
WEIGHT
3.867 kg/m
Cross-sectional area
1422.100 mm^2
Cross section of inertia
149.850 10^4
Cross section of inertia
169.920 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models