??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-AGF1 - Ratio aluminum
Bill of material
WX-BS30-38-AGF1-100
model
WX-BS30-38-AGF1
Wall thickness
1.900
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
100x118
WEIGHT
3.791 kg/m
Cross-sectional area
1396.634 mm^2
Cross section of inertia
114.436 10^4
Cross section of inertia
199.182 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models