??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-A7 - Ratio aluminum
Bill of material
WX-BS30-38-A7-100
model
WX-BS30-38-A7
Wall thickness
1.600
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
100X118
WEIGHT
3.520 kg/m
Cross-sectional area
1289.096 mm^2
Cross section of inertia
120.165 10^4
Cross section of inertia
176.377 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models