??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-A6 - BS
Bill of material
WX-BS30-38-A6-100
model
WX-BS30-38-A6
Wall thickness
2.000
L
mm
Inserisci valore per L
mm
cm
inch
ft
material
T5-6063
Section size
100X118
WEIGHT
5.005 kg/m
Cross-sectional area
1840.140 mm^2
Cross section of inertia
205.570 10^4
Cross section of inertia
209.310 10^4
zjg1
Surface
PDF File
PDF
Anteprime
3D
Dimensione
2D
Download modelli CAD