??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-31-D1 - Ratio aluminum
Bill of material
WX-BS30-31-D1-100
model
WX-BS30-31-D1
Wall thickness
3.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
82x97
WEIGHT
4.672 kg/m
Cross-sectional area
1718.330 mm^2
Cross section of inertia
128.740 10^4
Cross section of inertia
135.920 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models