??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-25-D1 - Ratio aluminum
Bill of material
WX-BS30-25-D1-100
model
WX-BS30-25-D1
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
69X83
WEIGHT
3.200 kg/m
Cross-sectional area
1174.220 mm^2
Cross section of inertia
61.220 10^4
Cross section of inertia
64.690 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models