??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS25-50-O3 - BS
Bill of material
WX-BS25-50-O3-100
model
WX-BS25-50-O3
Wall thickness
3.500
L
mm
Inserisci valore per L
mm
cm
inch
ft
material
T5-6063
Section size
101X125
WEIGHT
5.780 kg/m
Cross-sectional area
2124.150 mm^2
Cross section of inertia
266.302 10^4
Cross section of inertia
282.017 10^4
zjg1
Surface
PDF File
PDF
Anteprime
3D
Dimensione
2D
Download modelli CAD