??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS25-50-GF1 - BS
Bill of material
WX-BS25-50-GF1-100
model
WX-BS25-50-GF1
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
120X123
WEIGHT
7.360 kg/m
Cross-sectional area
2723.300 mm^2
Cross section of inertia
3501.846 10^4
Cross section of inertia
4763.068 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimensão
2D
Baixar modelos em CAD