??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS25-38-O1 - Ratio aluminum
Bill of material
WX-BS25-38-O1-100
model
WX-BS25-38-O1
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
95X91
WEIGHT
4.910 kg/m
Cross-sectional area
1803.830 mm^2
Cross section of inertia
157.800 10^4
Cross section of inertia
178.700 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models