??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS25-38-DG1 - Ratio aluminum
Bill of material
WX-BS25-38-DG1-100
model
WX-BS25-38-DG1
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
95X106
WEIGHT
4.080 kg/m
Cross-sectional area
1500.000 mm^2
Cross section of inertia
162.400 10^4
Cross section of inertia
175.460 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models