??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS25-38-D1 - Ratio aluminum
Bill of material
WX-BS25-38-D1-100
model
WX-BS25-38-D1
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
95X106
WEIGHT
5.470 kg/m
Cross-sectional area
2008.920 mm^2
Cross section of inertia
197.000 10^4
Cross section of inertia
214.990 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models