??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS25-31-DG1 - Ratio aluminum
Bill of material
WX-BS25-31-DG1-100
model
WX-BS25-31-DG1
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
78x95
WEIGHT
4.375 kg/m
Cross-sectional area
1608.870 mm^2
Cross section of inertia
113.940 10^4
Cross section of inertia
114.850 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models