??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS25-25-G1 - Ratio aluminum
Bill of material
WX-BS25-25-G1-100
model
WX-BS25-25-G1
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
55X85
WEIGHT
2.950 kg/m
Cross-sectional area
1085.000 mm^2
Cross section of inertia
56.350 10^4
Cross section of inertia
35.350 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models