??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS25-25-DG1 - BS
Bill of material
WX-BS25-25-DG1-100
model
WX-BS25-25-DG1
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
45x105
WEIGHT
3.810 kg/m
Cross-sectional area
1402.890 mm^2
Cross section of inertia
35.100 10^4
Cross section of inertia
125.460 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimenze
2D
Stáhnout CAD model