??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS25-25-D2 - Ratio aluminum
Bill of material
WX-BS25-25-D2-100
model
WX-BS25-25-D2
Wall thickness
2.700
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
63x83
WEIGHT
2.876 kg/m
Cross-sectional area
1157.120 mm^2
Cross section of inertia
56.050 10^4
Cross section of inertia
46.920 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models