??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS25-25-02 - Ratio aluminum
Bill of material
WX-BS25-25-O2-100
model
WX-BS25-25-O2
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
63X66
WEIGHT
2.660 kg/m
Cross-sectional area
978.400 mm^2
Cross section of inertia
40.840 10^4
Cross section of inertia
40.610 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models