??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS25-19-G2 - BS
Bill of material
WX-BS25-19-G2-100
model
WX-BS25-19-G2
Wall thickness
1.600
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
90X90
WEIGHT
2.460 kg/m
Cross-sectional area
9.800 mm^2
Cross section of inertia
60.752 10^4
Cross section of inertia
51.078 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimenze
2D
Stáhnout CAD model