??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS25-19-A3 - Ratio of aluminum
Bill of material
WX-BS25-19-A3-100
model
WX-BS25-19-A3
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
45x100
WEIGHT
2.561 kg/m
Cross-sectional area
981.480 mm^2
Cross section of inertia
79.390 10^4
Cross section of inertia
25.000 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models