??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS25-19-A2 - Ratio of aluminum
Bill of material
WX-BS25-19-A2-100
model
WX-BS25-19-A2
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
43x85
WEIGHT
2.168 kg/m
Cross-sectional area
797.210 mm^2
Cross section of inertia
47.350 10^4
Cross section of inertia
18.520 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models