??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Pflitsch
Description
WWT - 90° tee/bend converter
Bill of material
PFLITSCH WWT 150/100 S
Nominal dimensionses
mm
Article number
Cover visible
Surface
Width
mm
Height
mm
Height
mm
Width
mm
Width
101 mm
Material thickness
1.6 mm
Package unit
1
Option 1
Option 2
Previews
3D
Dimension
2D
Download CAD models