目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
PFLITSCH WWO 50/ 50 S
Pflitsch
Industrial channel
Form parts
Gusset tee
Powered by
CAD模型選擇
{pflitsch/2_industriekanal/formteile/2_t_stueck/wwo.prj},{NB=PFLITSCH WWO 50/ 50 S (1)},{NENN=50x50},{ARTNR1=WWO 50/ 50},{STANDARD=1},{DECKELSICHT=1},{OBERFLAECHE=S},{B=50.8},{C=35},{VE=1},{A1=50.8},{S1=1.25},{S2=1.25},{X=5.400},{Y=40.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Pflitsch
Description
WWO - Gusset converter with top opening
Bill of material
PFLITSCH WWO 50/ 50 S
Nominal dimensions
50x50
50x50
mm
Article number
WWO 50/ 50 S
WWO 50/ 50 S
Cover visible
Yes
No
Yes
No
Surface
gal.steel
gal.steel primed
gal.steel coated
AISI 304 brushed
gal.steel
gal.steel primed
gal.steel coated
AISI 304 brushed
Width
50.8
50.8
mm
Height
50.8
50.8
mm
Lenght
35
35
mm
Material thickness
1.25
mm
Package unit
1
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型