??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Afag
Description
WV151 - 310 - Bowl feeder
Bill of material
11005659 Bowl feeder WV201-1
Order number
Type
Direction
Dimension A
mm
Dimension D1
Dimension D2
Dimension E
mm
Dimension H
mm
Admissible bowl weight
kg
Elec. Configuration
230 V / 50 Hz
Weight
kg
Power
VA
Protection class
IP54
Vibrator frequency (electric)
50 Hz
Mechanical vibrations per min
6000
Infotext
Information
Infotext
CTN Huttwil
84798992
CTN Amberg
84799070
Previews
3D
Dimension
2D
Download CAD models