??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Pflitsch
Description
WTW - 90° elbow tee/bend -access converter
Bill of material
PFLITSCH WTW 150/100 S
Nominal dimensions
mm
Article number
Cover visible
Surface
Width
mm
Height
mm
Height
mm
Width
mm
Width
101 mm
Material thickness
1.6 mm
Package unit
1
Previews
3D
Dimension
2D
Download CAD models