??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Description
WTU-SW3010
Bill of material
WTU-SW3010-14T30
Order number
Teeth
14
Pitch Diameter
134.82 mm
Outside Diameter
135 mm
Bore Shape
Bore Diameter
mm
Keyway
mm
Keyway
mm
Hub Diameter
93 mm
Approx. Mass
kg
Material (Body)
Reinforced polyamide (black)
Material (Bolt/Nut)
Stainless steel
Bolt tightening torque
5.7 (0.58) N/m (kgf/m)
Previews
3D
Dimension
2D
Download CAD models