??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
WTB 2x0,75mm²,UL,C-Flex; 1000m
Bill of material
HARTING 09456000380
Product number of the Manufacturer
09456000380
Preview
Short Description
Copper cable, (round), WTB, 2x 0.75 mm², Elastomer, Cable length: 1,000 m
Long Description
Copper cable, (round), WTB, 2x 0.75 mm², Elastomer, Cable length: 1,000 m
Manufacturer Type Description
WTB 2x0,75mm²,UL,C-Flex; 1000m
Alternative product number
09 45 600 0380
Manufacturer Name
HARTING
Delivery Time
154
Product type
WTB 2x0,75mm²,UL,C-Flex; 1000m
Number of wires
2
AWG-number
2x 0.75 mm²
Manufacturer product description
Copper cable, (round), WTB, 2x 0.75 mm², Elastomer, Cable length: 1,000 m
Manufacturer product designation
Copper cable, (round), WTB, 2x 0.75 mm², Elastomer, Cable length: 1,000 m
Color of coat
Black
certificate/approval
0
Material of the mantle
Elastomer
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Stáhnout CAD model
Tento prvek nejde vygenerovat