??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Description
WT-N1500
Bill of material
WT-N1500-12T30
Order number
WT-N1500-12T30
Teeth
12
Pitch Diameter
57.96 mm
Outside Diameter
57 mm
Bore shape
Round
Bore Diameter
30 mm
Hub Diameter
46 mm
Approx. Mass
0.027 kg
Type
Solid
Material
Reinforced polyamide (black)
Previews
3D
Dimension
2D
Download CAD models