??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Description
WT-N1500-18T40S
Bill of material
WT-N1500-18T40S
Order number
WT-N1500-18T40S
Teeth
18
Pitch Diameter
86.38 mm
Outside Diameter
87 mm
Bore shape
Square
Bore Diameter
40 mm
Hub Diameter
76 mm
Approx. Mass
0.06 kg
Type
Solid
Material (Body)
Reinforced polyamide (black)
Previews
3D
Dimension
2D
Download CAD models