??
Catalog navigation
CAD model selection
Selectable products: 359
HELP_VARIABLE
Company
A&T-3D Gallery
Description
WSUHA - 圆形截面圆柱形压缩弹簧 外径基准型 (最大压缩量45%-75%)
Bill of material
WSAHA-D8-L15
代号
类型
外径基准型
材质
SUS304-WPB
弹簧常数
+10%/-10%
D
mm
L
mm
d
mm
压紧长度
S
mm
载荷
N
载荷
kgf
FA%
PDF
wsusa.pdf
Previews
3D
Dimension
2D
Download CAD models