??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
WSRJJ, WSRJM, WSRRJ, WSRRM, WSRPJ, WSRPM, WSRZJ, WSRZM - Square Resin Washers
Bill of material
WSRJJ10-10-5
Part Number
Shape Selection
Material
A
mm
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
P 0.5mm Increment
mm
T
mm
d
mm
d1
0.0 mm
h
0.0 mm
P1
0.0 mm
Slotted Hole
NA 0.5mm Increments
mm
Previews
3D
Dimension
2D
Download CAD models