目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR225-RF-6x14
StS Coupling GmbH
Locking Assemblies
Powered by
CAD模型選擇
{sts/locking_assemblies/wsr225_rf_asmtab.prj},{NB=WSR225-RF-6x14},{SIZE=6x14},{DD=6.00},{D=14},{TKN=5},{L=22.5},{L1=10},{L2=19.5},{D3=25},{N=3},{S=3x M3},{SCRX=3},{LX=8},{TA=1.1},{M=0.03},{MAT=Stainless steel},{CTN=84839089},{PPATH=parts/wsr225_rf/wsr225_rf_asmtpll.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
StS Coupling GmbH
Description
WSR225-RF - Locking Assembly - self-centering - stainless steel version
Bill of material
WSR225-RF-6x14
ØD1xØD2
6x14
6x14
Torque
5
5
Nm
Total length
22.5
22.5
mm
Basic dimension
10
10
mm
Basic dimension
19.5
19.5
mm
Outside diameter
25
25
mm
Screw (ISO 4762 - A4-80)
3x M3
3x M3
Installation torque per screw
1.1
1.1
Nm
Mass
0.03
0.03
kg
Material
Stainless steel
Customs tariff number
84839089
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型