??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSD43_44 - Plug type transition joint/American NPT thread/American JIC thread/American ORFs thread
Bill of material
WSD43-04
code
type
External thread
material
specification
M
7/16"x20 mm
A
14.0 mm
L
20 mm
S
12 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models