??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSD41_42 - Plug type transition joint/American NPT thread/American JIC thread/American ORFs thread
Bill of material
WSD41-04
code
type
External thread
material
specification
M
Z1/4"x18 mm
A
15.0 mm
L
20.0 mm
S
17 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models