??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSD35_36 - Plug type transition joint/Metric thread/BSP parallel/Inch BSPT thread
Bill of material
WSD35-04
code
type
External thread
material
specification
M
R1/4"x19
A
14.5 mm
L
20 mm
S
14 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models