??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSD25_28 - Plug type transition joint·Metric Thread · External Thread · 24 ° Conical Seal
Bill of material
WSD26-14
code
type
material
specification
Applicable pipe outer diameter
8
M
M14X1.5
A
mm
L
mm
S
14 mm
pressure
Mpa
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models