??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSD23_24 - Plug type transition joint/Metric thread/BSP parallel/Inch BSPT thread
Bill of material
WSD23-14
code
type
External thread
material
specification
Applicable pipe outer diameter
8
M
M14x1.5
A
17 mm
L
23 mm
S
17 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models