??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSD12_13 - Plate type transition joint/BSP parallel/Direct head
Bill of material
WSD12-04
code
type
External thread
material
specification
M
7/16"x20 mm
A
14.0 mm
B
32.5 mm
L
52.5 mm
S
17 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models