??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSD10_11 - Plate type transition joint/BSP parallel/Direct head
Bill of material
WSD10-02
code
type
External thread
material
specification
M
G1/8"x28 mm
A
10.0 mm
B
33.0 mm
L
49.0 mm
S
14 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models