??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSC09_10 - 74 ° cone flared sealing transition joint direct head · one end American JIC thread and one end British BSPT thread
Bill of material
WSC09-04
code
type
External thread
material
specifications
M
7/16″x20
N
R1/4″x19
A
14.0
B
14.5
L
34.5
S
14.0
weblink
webxxx
Anteprime
3D
Dimensione
2D
Download modelli CAD