??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSC07_08 - 74 ° conical flared sealing transition joint, one end with American JIC thread and one end with British BSP thread · external thread
Bill of material
WSC07-04
code
type
External thread
material
specifications
M
7/16″x20
N
G1/4″x19
A
14.0
B
10.0
L
32.0
S
19.0
weblink
webxxx
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés