??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSC05_06 - 74 ° cone flared sealing transition joint American JIC thread · internal and external threads
Bill of material
WSC05-04
code
type
Internal and external threads
material
specifications
M
7/16″x20
A
14.0
B
9.0
L
28.0
S1
12.0
S2
15.0
weblink
webxxx
Anteprime
3D
Dimensione
2D
Download modelli CAD