??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSB38_39 - 60 cone sealing transition joint/British BSP thread/straight head
Bill of material
WSB38-04
code
type
External thread
material
specification
M
G1/4"x19 mm
A
12.0 mm
B
10.0 mm
L
30.0 mm
S
19 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models