??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSB20_21 - 74 ° cone flared sealing transition joint/metric thread/straight head
Bill of material
WSB20-14
code
type
External thread
material
specification
Outer diameter of adapter tube
8
M
M14x1.5 mm
N
R1/4"x19 mm
A
17.0 mm
B
14.5 mm
L
37.5 mm
S
17 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models