??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA63 - Thin cylinder/flat type
Bill of material
WSA63-25-E-5-N-A
Code
WSA63
Type
Piped type
Non-magnet material
Carbon Steel
Magnetic Stone Material
Aluminum Alloy
Use fluids
Filtered Standard Hydraulic Oil
Cylinder Diameter
mm
Piston rod shape selection
Trip ST
mm
Enter value for ST
Trip ST
mm
cm
inch
ft
Magnetite
Operating temperature range
°C
Use the speed range
8~300 mm/sec
Magnetic Induction Line
Magnetic yellow pipeline! Only magnet with
Use pressure
0.3~14 Mpa
φD
14 mm
B
45 mm
C*
8 mm
EA
55 mm
FA
43 mm
EB
46 mm
LH
21 mm
Q
20 mm
FB
17 mm
K1
6.8 mm
KA
26 mm
KW
8 mm
P
5 mm
X
7 mm
Y
20.5 mm
RC
1/8
J
M10×1.5
HJ
15 mm
JE
M12×1.25
HL
20 mm
JW
9 mm
W
10 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models