??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA51 - Single acting cylinder / external thread type
Bill of material
WSA51-12-N
code
WSA51
type
External thread type
Cylinder block material
carbon steel
Actuation mode
Single acting
Working with fluids
Filtered standard hydraulic oil
Piston rod diameter
mm
Piston rod type
ST total stroke
10 mm
Theoretical clamping force
200 200kg/cm²
Maximum pressure resistance
70 kg/cm²
Service pressure range
20~250 kg/cm²
A
38.0 mm
B
36.0 mm
C
7 mm
D
M22×1.5 mm
F
12 mm
G
16 mm
H
6 mm
N
M6×1.0 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models