??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA45 - Lever cylinder / flange type oil way plate
Bill of material
WSA45-25
code
WSA45
type
Flange type oil way plate
Cylinder body material
carbon steel
Mode of action
Compound type
Use fluids
Filtered standard hydraulic oil
Bore
mm
Piston rod diameter
18.0 mm
Total trip
25 mm
Theoretical clamping force
116 30kg/cm²
Maximum pressure resistance
70 kg/cm²
Use pressure range
10~50 kg/cm²
A1
49 mm
A2
122 mm
B
54 mm
C1
19 mm
C2
11 mm
C3
9 mm
φD
φ8 mm
E
25.0 mm
F
64 mm
G1
55 mm
G2
22 mm
G3
24 mm
H
3 mm
φV
φ45 mm
J1
55 mm
J2
64.0 mm
K
42 mm
L
φ 6.8 Through hole, counterbore φ 10.5, depth 6.5 mm
M
20 mm
N
28.0 mm
Seal ring type
P6
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models